Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well White Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile
Product Number3727
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 3855 and 353381)
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10 µL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,499.61 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3727 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 8 - 5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30724010
- Quality Certificate - Lot No.30424028
- Quality Certificate - Lot No.23324004
- Quality Certificate - Lot No.19324004
- Quality Certificate - Lot No.16124014
- Quality Certificate - Lot No.12624017
- Quality Certificate - Lot No.06424001
- Quality Certificate - Lot No.05724069
- Quality Certificate - Lot No.05424005
- Quality Certificate - Lot No.02124005
- Quality Certificate - Lot No.00424020
- Quality Certificate - Lot No.34123033
- Quality Certificate - Lot No.29723016
- Quality Certificate - Lot No.24223022
- Quality Certificate - Lot No.19123026
- Quality Certificate - Lot No.16223016