Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile
Product Number3729BC

Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).
- Labels applied to all 4 sides of the plate
- No sequence number duplicates
- Exceptional print quality and resolution
- Resistant to commonly used laboratory reagents
- Resistant to temperature ranges of -80ºC to +52ºC
- See Product Details below for bar code label specifications
Microplate Features
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- NBS microplates are ideal for homogeneous assays with sticky enzymes or for reducing nonspecific binding to microplate wells
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,096.80 per case
Out of Stock
Product Number | 3729BC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Well Volume | 12.5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | No |
Lids Included | No |
- Quality Certificate - Lot No.05424041
- Quality Certificate - Lot No.11123059
- Quality Certificate - Lot No.27321042
- Quality Certificate - Lot No.25621044
- Quality Certificate - Lot No.02620017
- Quality Certificate - Lot No.35419016
- Quality Certificate - Lot No.33519022
- Quality Certificate - Lot No.28217005
- Quality Certificate - Lot No.04617020
- Quality Certificate - Lot No.33415008
- Quality Certificate - Lot No.27815026
- Quality Certificate - Lot No.02215014
- Quality Certificate - Lot No.21013051
- Quality Certificate - Lot No.05813002
- Quality Certificate - Lot No.24012015
- Quality Certificate - Lot No.18712038
- Quality Certificate - Lot No.12212039
- Quality Certificate - Lot No.11012009
- Quality Certificate - Lot No.09312039
- Quality Certificate - Lot No.00212053
- Quality Certificate - Lot No.29711027
- Quality Certificate - Lot No.28311038
- Quality Certificate - Lot No.27511009
- Quality Certificate - Lot No.17811008
- Quality Certificate - Lot No.12911020
- Quality Certificate - Lot No.06211033
- Quality Certificate - Lot No.05311010
- Quality Certificate - Lot No.13509006
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35708006