Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile
Product Number3893
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Designed for fluorescent homogeneous cell-based assays
- Compatible with standard readers and automation
- Compatible for bar coding
- Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
- Processed for superior flatness with minimal variability within plate and between plates
- Recommended working volume of up to 10 µL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,629.28 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3893 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 12.5 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 8 - 5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20124043
- Quality Certificate - Lot No.17123049
- Quality Certificate - Lot No.22422009
- Quality Certificate - Lot No.26721021
- Quality Certificate - Lot No.15821047
- Quality Certificate - Lot No.29720001
- Quality Certificate - Lot No.27419018
- Quality Certificate - Lot No.14819034
- Quality Certificate - Lot No.07419024
- Quality Certificate - Lot No.17618033
- Quality Certificate - Lot No.06818031
- Quality Certificate - Lot No.00218037
- Quality Certificate - Lot No.32417022
- Quality Certificate - Lot No.27217015
- Quality Certificate - Lot No.24217014
- Quality Certificate - Lot No.23317058
- Quality Certificate - Lot No.07917040
- Quality Certificate - Lot No.04717028
- Quality Certificate - Lot No.01617029
- Quality Certificate - Lot No.32616047
- Quality Certificate - Lot No.30116044
- Quality Certificate - Lot No.23616048