Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1536-well White, High Base, Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number7247

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottom for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Working volume of up to 10 µL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,379.33 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 7247 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Smooth top |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22023002
- Quality Certificate - Lot No.11023023
- Quality Certificate - Lot No.17421048
- Quality Certificate - Lot No.01521040
- Quality Certificate - Lot No.11920028
- Quality Certificate - Lot No.25219037
- Quality Certificate - Lot No.08717022
- Quality Certificate - Lot No.29216018
- Quality Certificate - Lot No.25215007
- Quality Certificate - Lot No.11711013
- Quality Certificate - Lot No.31310037
- Quality Certificate - Lot No.03410047
- Quality Certificate - Lot No.Generic