Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1536-well White High Base Polystyrene TC-treated Microplate, 10 per Bag, without Lid, Sterile
Product Number7249

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,564.30 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 7249 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Smooth top |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 8 - 5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22023051
- Quality Certificate - Lot No.11023042
- Quality Certificate - Lot No.17921005
- Quality Certificate - Lot No.08917035
- Quality Certificate - Lot No.08817019
- Quality Certificate - Lot No.07816011
- Quality Certificate - Lot No.34913007
- Quality Certificate - Lot No.31410022
- Quality Certificate - Lot No.16010015
- Quality Certificate - Lot No.03510022
- Quality Certificate - Lot No.Generic