
Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplate, 10 per Bag, with Lid, Aseptically Manufactured
Product Number3643

- Round well design with a clear flat bottom
- 2.8mm distance between well bottoms and plate bottom
- 50 µL total well volume, with recommended working volume of 5-40 µL
- High base plate design is compatible with automation and for bar coding
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Poly-D-Lysine coated for enhanced cell attachment
- Sterile (aseptic assembly) and nonpyrogenic
- Ideal for miniaturized 384 well fluorescent cell-based assays
3 653,48 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3643 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well low volume |
Plate Feature | Low volume |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 50 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 5 - 40 µL |
Recommended Working Volume | 5-40 µL |
Sterile | Yes |
Lids Included | Yes |
Surface Coating | Poly-D-Lysine |
Specifications Documents