Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Low Flange, 20 per Bag, with Lid, Sterile
Product Number3764
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- TC-treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,288.80 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3764 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00525015
- Quality Certificate - Lot No.36324012
- Quality Certificate - Lot No.34724003
- Quality Certificate - Lot No.34324010
- Quality Certificate - Lot No.32824019
- Quality Certificate - Lot No.30924007
- Quality Certificate - Lot No.30624001
- Quality Certificate - Lot No.29224020
- Quality Certificate - Lot No.28924053
- Quality Certificate - Lot No.28424013
- Quality Certificate - Lot No.28024005
- Quality Certificate - Lot No.27724004
- Quality Certificate - Lot No.26324021
- Quality Certificate - Lot No.25824017
- Quality Certificate - Lot No.25424046
- Quality Certificate - Lot No.23024003
- Quality Certificate - Lot No.22624045
- Quality Certificate - Lot No.22424005
- Quality Certificate - Lot No.22324016
- Quality Certificate - Lot No.21524014
- Quality Certificate - Lot No.16124012
- Quality Certificate - Lot No.14424001
- Quality Certificate - Lot No.11524032
- Quality Certificate - Lot No.11224010
- Quality Certificate - Lot No.09824001