Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CellBIND® 384-well Flat Clear Bottom Black Polystyrene Microplates, Low Flange, with Lid, Sterile
Product Number3770

(This is the suggested replacement for 3683)
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,737.98 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3770 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24825004
- Quality Certificate - Lot No.18025014
- Quality Certificate - Lot No.27524006
- Quality Certificate - Lot No.23924057
- Quality Certificate - Lot No.19724003
- Quality Certificate - Lot No.16924001
- Quality Certificate - Lot No.07724012
- Quality Certificate - Lot No.03624018
- Quality Certificate - Lot No.01624016
- Quality Certificate - Lot No.34923046
- Quality Certificate - Lot No.33323001
- Quality Certificate - Lot No.30123002
- Quality Certificate - Lot No.23523027
- Quality Certificate - Lot No.21123001
- Quality Certificate - Lot No.16323002
- Quality Certificate - Lot No.12523001
- Quality Certificate - Lot No.03023005
- Quality Certificate - Lot No.31122018
- Quality Certificate - Lot No.26022017
- Quality Certificate - Lot No.17622014