Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 384-well Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured
Product Number3844
![Corning® 384-well Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured](https://www.corning.com/catalog/cls/products/c/corning384WellClearPolystyreneMicroplates/3844/images/3844_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- Poly-D-lysine coated for enhanced cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterile (aseptic assembly) and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
$2,210.28 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3844 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 95 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02423001
- Quality Certificate - Lot No.30822001
- Quality Certificate - Lot No.22619001
- Quality Certificate - Lot No.34618001
- Quality Certificate - Lot No.17018001
- Quality Certificate - Lot No.20416001
- Quality Certificate - Lot No.27215001
- Quality Certificate - Lot No.10015001
- Quality Certificate - Lot No.23314001
- Quality Certificate - Lot No.14113001
- Quality Certificate - Lot No.31610001
- Quality Certificate - Lot No.09510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.28408001