
Corning® 384-well Black Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3658

- Ideal for fluorescent assays requiring solvent resistance (e.g., DMSO, ethanol, methanol)
- Conforms to standard microplate footprint and dimensions
- Total well volume 95 µL
841,00 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3658 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Black |
Well Bottom | Round |
Well Volume | 95 µL |
Recommended Working Volume | 15-70 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11922000
- Quality Certificate - Lot No.06422000
- Quality Certificate - Lot No.34320000
- Quality Certificate - Lot No.34318000
- Quality Certificate - Lot No.21017000
- Quality Certificate - Lot No.30516000
- Quality Certificate - Lot No.05816000
- Quality Certificate - Lot No.17215000
- Quality Certificate - Lot No.10614038
- Quality Certificate - Lot No.08414019
- Quality Certificate - Lot No.24713003
- Quality Certificate - Lot No.11413038
- Quality Certificate - Lot No.16612001
- Quality Certificate - Lot No.08612035
- Quality Certificate - Lot No.27511011
- Quality Certificate - Lot No.17911041
- Quality Certificate - Lot No.31510053
- Quality Certificate - Lot No.26610040
- Quality Certificate - Lot No.12910003
- Quality Certificate - Lot No.12410003
- Quality Certificate - Lot No.06310028
- Quality Certificate - Lot No.29609022
- Quality Certificate - Lot No.23009007
- Quality Certificate - Lot No.08609004
- Quality Certificate - Lot No.02609036