Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 低容量384孔黑色平底聚苯乙烯NBS微孔板,10/袋,不带盖,非灭菌
Product Number3820

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 采用圆孔和全黑平底设计
- 孔底到板底的距离为2.8mm
- 孔总体积为50 µL,建议工作体积为5-40 µL
- 高基底设计,适合自动化操作并带条码
- 经过Molecular Devices FLIPR读板机验证。外孔经过校准以便FLIPR正确读板
- 适用于微型384孔荧光均相分析实验
- 无结合力表面 (NBS) 是用于聚苯乙烯微孔板的康宁专有处理技术,可形成非离子型亲水表面 (类似聚环氧乙烷),将分子间相互作用降至最低

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3820 |
数量/包 | 10 /包 |
数量/箱 | 50 /箱 |
品牌 | Corning® |
平板规格 | 384孔,低容量 |
平板特性 | 低容量 |
平板颜色 | 黑色 |
孔底 | 扁平 |
孔容积 | 50 µL |
建议工作容积 | 5 – 40 µL |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15725049
- Quality Certificate - Lot No.12625053
- Quality Certificate - Lot No.10825035
- Quality Certificate - Lot No.08725057
- Quality Certificate - Lot No.03625030
- Quality Certificate - Lot No.00325026
- Quality Certificate - Lot No.32724028
- Quality Certificate - Lot No.29724033
- Quality Certificate - Lot No.27524016
- Quality Certificate - Lot No.26024046
- Quality Certificate - Lot No.25624030
- Quality Certificate - Lot No.22224010
- Quality Certificate - Lot No.18524023
- Quality Certificate - Lot No.17024009
- Quality Certificate - Lot No.14924017
- Quality Certificate - Lot No.10924017
- Quality Certificate - Lot No.08124014
- Quality Certificate - Lot No.30623012
- Quality Certificate - Lot No.29023011
- Quality Certificate - Lot No.25623011
- Quality Certificate - Lot No.23323002
- Quality Certificate - Lot No.20723031
- Quality Certificate - Lot No.16623020
- Quality Certificate - Lot No.12423009
- Quality Certificate - Lot No.10223016
- Quality Certificate - Lot No.04123023
- Quality Certificate - Lot No.29322014
- Quality Certificate - Lot No.28022031
- Quality Certificate - Lot No.26422026
- Quality Certificate - Lot No.23622016