Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Low Volume 384-well Black Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile
Product Number3822

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Round well design with a solid black flat bottom
- 2.8mm distance between well bottoms to plate bottom
- 50 µL total well volume, with recommended working volume of 5-40 µL
- High base plate design is compatible with automation and for bar coding
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Surface treated for enhanced cell attachment
- Ideal for miniaturized 384 well fluorescent cell-based assays

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$744.19 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3822 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well low volume |
Plate Feature | Low volume |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 50 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 5 - 40 µL |
Recommended Working Volume | 5 – 40 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34224011
- Quality Certificate - Lot No.09022003
- Quality Certificate - Lot No.06519032
- Quality Certificate - Lot No.00518020
- Quality Certificate - Lot No.30517023
- Quality Certificate - Lot No.11215005
- Quality Certificate - Lot No.36314006
- Quality Certificate - Lot No.20214005
- Quality Certificate - Lot No.19411021
- Quality Certificate - Lot No.35110024
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35107018
- Quality Certificate - Lot No.25507032
- Quality Certificate - Lot No.14406024
- Quality Certificate - Lot No.10707003
- Quality Certificate - Lot No.04508019