Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Generic Bar codes, Bulk Packed 10 per Bag, with Lid, Sterile
Product Number3830BC

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Ultra-Low Attachment microplates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
- Surface minimizes protein absorption, enzyme activation and cellular activation
- Surface is noncytotoxic, biologically inert and nondegradable
- Sterilized by gamma irradiation
- Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
- Opaque walls to prevent well-to-well crosstalk
- Can be used for both top and bottom reading instruments
- Bulk packed 10 per bag
- Novel well geometry aids formation of spheroids in center of well
- Optically clear round bottom with black opaque microplate body

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,267.09 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3830BC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Round |
Well Bottom Color | Clear |
Well Volume | 90 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 20 µL |
Recommended Working Volume | 20-80 µL |
Surface Treatment | Ultra-Low Attachment |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14325049
- Quality Certificate - Lot No.14225009
- Quality Certificate - Lot No.13625057
- Quality Certificate - Lot No.05425011
- Quality Certificate - Lot No.01225003
- Quality Certificate - Lot No.30624004
- Quality Certificate - Lot No.26524008
- Quality Certificate - Lot No.13724058
- Quality Certificate - Lot No.07824032
- Quality Certificate - Lot No.35623029
- Quality Certificate - Lot No.32423001
- Quality Certificate - Lot No.22823016
- Quality Certificate - Lot No.05923050
- Quality Certificate - Lot No.25322010
- Quality Certificate - Lot No.11522004
- Quality Certificate - Lot No.00421058
- Quality Certificate - Lot No.28420010
- Quality Certificate - Lot No.16620013
- Quality Certificate - Lot No.13620031
- Quality Certificate - Lot No.33519020
- Quality Certificate - Lot No.31919064
- Quality Certificate - Lot No.12019035
- Quality Certificate - Lot No.01717024