Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well Flat Clear Bottom Black Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured
Product Number3842

- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Coated with poly-D-lysine for enhanced cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterile (aseptic assembly) and nonpyrogenic
- Bulk packed 20 per bag
$2,199.95 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3842 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Sterile | Yes |
Lids Included | Yes |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30924001
- Quality Certificate - Lot No.15724001
- Quality Certificate - Lot No.11823001
- Quality Certificate - Lot No.11423001
- Quality Certificate - Lot No.04523001
- Quality Certificate - Lot No.29722001
- Quality Certificate - Lot No.02522001
- Quality Certificate - Lot No.33721001
- Quality Certificate - Lot No.25021001
- Quality Certificate - Lot No.05021001
- Quality Certificate - Lot No.34220001
- Quality Certificate - Lot No.07020001
- Quality Certificate - Lot No.23519001
- Quality Certificate - Lot No.21419001
- Quality Certificate - Lot No.01419001
- Quality Certificate - Lot No.28218001
- Quality Certificate - Lot No.16218001
- Quality Certificate - Lot No.31917001
- Quality Certificate - Lot No.12817001
- Quality Certificate - Lot No.31916001
- Quality Certificate - Lot No.08816001
- Quality Certificate - Lot No.29215001
- Quality Certificate - Lot No.07015001
- Quality Certificate - Lot No.00215001
- Quality Certificate - Lot No.23714001
- Quality Certificate - Lot No.20914001
- Quality Certificate - Lot No.10414001
- Quality Certificate - Lot No.02814001
- Quality Certificate - Lot No.18313001
- Quality Certificate - Lot No.02513001