Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid
Product Number3882
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is suggested replacement for 3721)
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,005.09 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3882 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Cell Growth Area | 0.16 cm² |
Recommended Medium Well Volume | 50 - 100 µL |
Recommended Working Volume | 25-125 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29224011
- Quality Certificate - Lot No.14224020
- Quality Certificate - Lot No.31623008
- Quality Certificate - Lot No.21123003
- Quality Certificate - Lot No.14223002
- Quality Certificate - Lot No.00923074
- Quality Certificate - Lot No.28422017
- Quality Certificate - Lot No.24922048
- Quality Certificate - Lot No.05022007
- Quality Certificate - Lot No.00422025
- Quality Certificate - Lot No.26521046
- Quality Certificate - Lot No.20321007
- Quality Certificate - Lot No.05521022
- Quality Certificate - Lot No.28220047
- Quality Certificate - Lot No.19620002
- Quality Certificate - Lot No.26719017
- Quality Certificate - Lot No.24319020
- Quality Certificate - Lot No.20519023
- Quality Certificate - Lot No.09219019
- Quality Certificate - Lot No.00319008
- Quality Certificate - Lot No.27618038
- Quality Certificate - Lot No.20118047
- Quality Certificate - Lot No.16718001
- Quality Certificate - Lot No.08518015
- Quality Certificate - Lot No.02418027
- Quality Certificate - Lot No.33217042
- Quality Certificate - Lot No.25617001
- Quality Certificate - Lot No.19917055
- Quality Certificate - Lot No.16017024
- Quality Certificate - Lot No.13717032