Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 Half Area Well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
Product Number3885
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,055.05 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3885 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | Clear bottom white |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Cell Growth Area | 0.16 cm² |
Recommended Medium Well Volume | 50 - 100 µL |
Recommended Working Volume | 25-125 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07124022
- Quality Certificate - Lot No.14323023
- Quality Certificate - Lot No.13923009
- Quality Certificate - Lot No.00823018
- Quality Certificate - Lot No.27922002
- Quality Certificate - Lot No.26522042
- Quality Certificate - Lot No.35021029
- Quality Certificate - Lot No.23721009
- Quality Certificate - Lot No.16121017
- Quality Certificate - Lot No.26520003
- Quality Certificate - Lot No.14020003
- Quality Certificate - Lot No.02520005
- Quality Certificate - Lot No.19619035
- Quality Certificate - Lot No.11919034
- Quality Certificate - Lot No.02819044
- Quality Certificate - Lot No.13118037
- Quality Certificate - Lot No.36217031
- Quality Certificate - Lot No.22017011
- Quality Certificate - Lot No.06517016
- Quality Certificate - Lot No.25616003
- Quality Certificate - Lot No.15516023
- Quality Certificate - Lot No.01216024
- Quality Certificate - Lot No.09515011
- Quality Certificate - Lot No.03514026
- Quality Certificate - Lot No.02014003
- Quality Certificate - Lot No.25213017
- Quality Certificate - Lot No.12313006
- Quality Certificate - Lot No.01513034
- Quality Certificate - Lot No.28212044
- Quality Certificate - Lot No.13812015