Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom TC-treated Microplate, 20 per Bag, with Lid, Sterile
Product Number3628
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$449.43 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3628 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27424040
- Quality Certificate - Lot No.24424009
- Quality Certificate - Lot No.21624014
- Quality Certificate - Lot No.20324003
- Quality Certificate - Lot No.18424036
- Quality Certificate - Lot No.15224027
- Quality Certificate - Lot No.13324009
- Quality Certificate - Lot No.12924031
- Quality Certificate - Lot No.10924051
- Quality Certificate - Lot No.03724049
- Quality Certificate - Lot No.01524010
- Quality Certificate - Lot No.33623007
- Quality Certificate - Lot No.32223010
- Quality Certificate - Lot No.28423040
- Quality Certificate - Lot No.27023021
- Quality Certificate - Lot No.25723003
- Quality Certificate - Lot No.20623036
- Quality Certificate - Lot No.16523008
- Quality Certificate - Lot No.13923001
- Quality Certificate - Lot No.04723035
- Quality Certificate - Lot No.01123037
- Quality Certificate - Lot No.33922049
- Quality Certificate - Lot No.31022002