Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 Half Area Well Clear Flat Bottom TC-treated Microplate, 20 per Bag, with Lid, Sterile
Product Number3697
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- Recommended working volumes of 25 to 125 µL
- TC-treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$516.88 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3697 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Half area |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Cell Growth Area | 0.16 cm² |
Recommended Medium Well Volume | 50 - 100 µL |
Recommended Working Volume | 25-125 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01425026
- Quality Certificate - Lot No.23024012
- Quality Certificate - Lot No.13424027
- Quality Certificate - Lot No.22523012
- Quality Certificate - Lot No.20023033
- Quality Certificate - Lot No.25322011
- Quality Certificate - Lot No.23422001
- Quality Certificate - Lot No.11822007
- Quality Certificate - Lot No.07322018
- Quality Certificate - Lot No.30121049
- Quality Certificate - Lot No.18221057
- Quality Certificate - Lot No.03621070
- Quality Certificate - Lot No.28219003
- Quality Certificate - Lot No.25219004
- Quality Certificate - Lot No.24819015
- Quality Certificate - Lot No.21119024
- Quality Certificate - Lot No.07019059
- Quality Certificate - Lot No.30618043
- Quality Certificate - Lot No.18918015
- Quality Certificate - Lot No.35317021
- Quality Certificate - Lot No.34517052
- Quality Certificate - Lot No.25117010
- Quality Certificate - Lot No.07217061
- Quality Certificate - Lot No.26116002
- Quality Certificate - Lot No.16516044
- Quality Certificate - Lot No.25715076
- Quality Certificate - Lot No.19415036
- Quality Certificate - Lot No.02315023
- Quality Certificate - Lot No.26814004
- Quality Certificate - Lot No.12514004