Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well Clear V-Bottom TC-treated Microplate, Individually Wrapped, with Lid, Sterile
Product Number3894

- V-bottom wells with 320 µL total volume
- Recommended working volumes of 75 to 200 µL
- Nonreversable lids with condensation rings to reduce contamination
- Treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3894 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | V |
Well Bottom Color | Clear |
Well Volume | 320 µL |
Cell Growth Area | 0.38 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21625002
- Quality Certificate - Lot No.20025003
- Quality Certificate - Lot No.19525055
- Quality Certificate - Lot No.19525022
- Quality Certificate - Lot No.16725026
- Quality Certificate - Lot No.16625002
- Quality Certificate - Lot No.14425007
- Quality Certificate - Lot No.14325008
- Quality Certificate - Lot No.11325038
- Quality Certificate - Lot No.10925013
- Quality Certificate - Lot No.08925006
- Quality Certificate - Lot No.08525023
- Quality Certificate - Lot No.08125015
- Quality Certificate - Lot No.07925018
- Quality Certificate - Lot No.02225028
- Quality Certificate - Lot No.33524010
- Quality Certificate - Lot No.33024014
- Quality Certificate - Lot No.31324046
- Quality Certificate - Lot No.31024002
- Quality Certificate - Lot No.30624039
- Quality Certificate - Lot No.28024004
- Quality Certificate - Lot No.27524032
- Quality Certificate - Lot No.21924024
- Quality Certificate - Lot No.18524025
- Quality Certificate - Lot No.18424020
- Quality Certificate - Lot No.17924034
- Quality Certificate - Lot No.14124015
- Quality Certificate - Lot No.12624011
- Quality Certificate - Lot No.10924044
- Quality Certificate - Lot No.01224037