Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96 Well Clear Round Bottom Polypropylene Not Treated Microplate, Corner Notch, Individually Wrapped, with Lid, Sterile
Product Number3879
(This is the suggested replacement for 3790)
- Designed for growing cells in stationary suspension or other applications where reduced cell attachment is desired
- Round bottom wells with 330µL total volume
- Recommended working volumes of 75 to 200µL
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$308.36 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3879 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34025007
- Quality Certificate - Lot No.33925026
- Quality Certificate - Lot No.30225016
- Quality Certificate - Lot No.20925009
- Quality Certificate - Lot No.17125003
- Quality Certificate - Lot No.11925046
- Quality Certificate - Lot No.01125001
- Quality Certificate - Lot No.00625043
- Quality Certificate - Lot No.35724009
- Quality Certificate - Lot No.35424004
- Quality Certificate - Lot No.32424005
- Quality Certificate - Lot No.28824048
- Quality Certificate - Lot No.23224047
- Quality Certificate - Lot No.17424005
- Quality Certificate - Lot No.17024029
- Quality Certificate - Lot No.06424021
- Quality Certificate - Lot No.04724001
- Quality Certificate - Lot No.00224030
- Quality Certificate - Lot No.35523005
- Quality Certificate - Lot No.30623001
- Quality Certificate - Lot No.21523041
- Quality Certificate - Lot No.19623005
- Quality Certificate - Lot No.19223050
- Quality Certificate - Lot No.05023006
- Quality Certificate - Lot No.04723005
- Quality Certificate - Lot No.02723038
- Quality Certificate - Lot No.33022006
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.26622049
- Quality Certificate - Lot No.23122029