Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96孔白色平底聚苯乙烯微孔板,未处理,25/袋,不带盖,非灭菌
Product Number3912

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 未处理的 (或中等结合) 聚苯乙烯表面具有疏水性,通过被动相互作用与生物分子结合
- 主要适用于大分子的固化,如抗体,其具有较大的可与表面相互作用的疏水区
- 未处理微孔板的结合能力约为100至200ng IgG/cm²
- 不带盖,需单独购买
- 白色微孔板可增强发光信号,具有低背景发光和荧光
- 可减少孔间串扰
- 总体积为360 µL;建议工作体积为75至200 µL
- 符合标准微孔板的外形尺寸要求

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3912 |
数量/包 | 25 /包 |
数量/箱 | 100 /箱 |
品牌 | Corning® |
平板规格 | 96孔 |
平板特性 | 标准 |
平板颜色 | 白色 |
孔底 | 扁平 |
孔容积 | 360 µL |
建议工作容积 | 75-200 µL |
表面处理 | 未处理 |
无菌 | 否 |
含盖 | 没有 |
Product Material | 聚苯乙烯 |
应用 | 诊断 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17025006
- Quality Certificate - Lot No.09825042
- Quality Certificate - Lot No.09725042
- Quality Certificate - Lot No.08725034
- Quality Certificate - Lot No.08425033
- Quality Certificate - Lot No.01325001
- Quality Certificate - Lot No.26524031
- Quality Certificate - Lot No.26224001
- Quality Certificate - Lot No.25624004
- Quality Certificate - Lot No.23924009
- Quality Certificate - Lot No.23324010
- Quality Certificate - Lot No.23224001
- Quality Certificate - Lot No.22524010
- Quality Certificate - Lot No.21824011
- Quality Certificate - Lot No.20224008
- Quality Certificate - Lot No.20124011
- Quality Certificate - Lot No.18524021
- Quality Certificate - Lot No.17624032
- Quality Certificate - Lot No.15524003
- Quality Certificate - Lot No.12924012
- Quality Certificate - Lot No.12824043
- Quality Certificate - Lot No.12824012
- Quality Certificate - Lot No.11524039
- Quality Certificate - Lot No.09224015
- Quality Certificate - Lot No.05624010
- Quality Certificate - Lot No.04424008
- Quality Certificate - Lot No.01724002
- Quality Certificate - Lot No.36323005
- Quality Certificate - Lot No.32123006
- Quality Certificate - Lot No.28123018