Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3915
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Has low background fluorescence and minimize light scattering
- Designed to reduce well-to-well crosstalk
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Total volume is 360 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$457.71 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3915 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34524004
- Quality Certificate - Lot No.33824001
- Quality Certificate - Lot No.33424003
- Quality Certificate - Lot No.32924013
- Quality Certificate - Lot No.30824011
- Quality Certificate - Lot No.30324002
- Quality Certificate - Lot No.26924010
- Quality Certificate - Lot No.26724008
- Quality Certificate - Lot No.24824022
- Quality Certificate - Lot No.24724001
- Quality Certificate - Lot No.22224032
- Quality Certificate - Lot No.22124006
- Quality Certificate - Lot No.21824020
- Quality Certificate - Lot No.21624007
- Quality Certificate - Lot No.20424028
- Quality Certificate - Lot No.20324011
- Quality Certificate - Lot No.20224009
- Quality Certificate - Lot No.19824031
- Quality Certificate - Lot No.19324044
- Quality Certificate - Lot No.12924007
- Quality Certificate - Lot No.12724001
- Quality Certificate - Lot No.12324020
- Quality Certificate - Lot No.09424058
- Quality Certificate - Lot No.09224003
- Quality Certificate - Lot No.07724013
- Quality Certificate - Lot No.07624002
- Quality Certificate - Lot No.03624047