Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Black Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3925
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Black microplates have low background fluorescence and minimize light scattering
- Designed to reduce well-to-well crosstalk
- High binding surface is capable of binding medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
- Without lids, lids supplied separately
- Total volume is 360 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$570.13 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3925 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32524055
- Quality Certificate - Lot No.32424040
- Quality Certificate - Lot No.28624020
- Quality Certificate - Lot No.21724012
- Quality Certificate - Lot No.03524011
- Quality Certificate - Lot No.33823047
- Quality Certificate - Lot No.22123004
- Quality Certificate - Lot No.18923007
- Quality Certificate - Lot No.17023044
- Quality Certificate - Lot No.13123037
- Quality Certificate - Lot No.09723010
- Quality Certificate - Lot No.02123011
- Quality Certificate - Lot No.30222005
- Quality Certificate - Lot No.29622011
- Quality Certificate - Lot No.28522035
- Quality Certificate - Lot No.20022013
- Quality Certificate - Lot No.18722050
- Quality Certificate - Lot No.17322040
- Quality Certificate - Lot No.14822007
- Quality Certificate - Lot No.10122039
- Quality Certificate - Lot No.09822066
- Quality Certificate - Lot No.02022031
- Quality Certificate - Lot No.34521006
- Quality Certificate - Lot No.31621035
- Quality Certificate - Lot No.29121029
- Quality Certificate - Lot No.26421017
- Quality Certificate - Lot No.20321006
- Quality Certificate - Lot No.15021004
- Quality Certificate - Lot No.13321034
- Quality Certificate - Lot No.11121046