Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well (1 x 8 Stripwell™) Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile
Product Number9102

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 8 well strip plate, assembled 12 strips per plate
- Egg-crate style strip holder allows each individual well to be positioned back into the plate once strip is broken
- 1 x 8 strips are designed to fit only one way into the strip holder, eliminating the chance of misorientation
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually Wrapped

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$496.31 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9102 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14125045
- Quality Certificate - Lot No.26024006
- Quality Certificate - Lot No.11424063
- Quality Certificate - Lot No.18823041
- Quality Certificate - Lot No.13123044
- Quality Certificate - Lot No.34122001
- Quality Certificate - Lot No.34022003
- Quality Certificate - Lot No.31322017
- Quality Certificate - Lot No.11722041
- Quality Certificate - Lot No.00422043
- Quality Certificate - Lot No.11621042
- Quality Certificate - Lot No.26720035
- Quality Certificate - Lot No.31719008
- Quality Certificate - Lot No.26819026
- Quality Certificate - Lot No.14919006
- Quality Certificate - Lot No.04519046
- Quality Certificate - Lot No.30818006
- Quality Certificate - Lot No.12918006
- Quality Certificate - Lot No.04318035
- Quality Certificate - Lot No.24117025
- Quality Certificate - Lot No.22617033
- Quality Certificate - Lot No.10917001
- Quality Certificate - Lot No.04017015
- Quality Certificate - Lot No.24316032
- Quality Certificate - Lot No.08516001