
Corning® Half Area 96-well Clear Flat Bottom UV-Transparent Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3679

- Half Area 96 well UV microplate has a UV-transparent well bottom and is ideal for determining protein and/or nucleic acid concentrations
- Certified for low background and consistent performance at 260 and 280nm
- DNase- and RNase-free
- UV-transparent bottom is molded directly to an acrylic base for greater strength and maximum leak resistance
- Half Area microplate has well volume of 205 µL; working volumes of 25 to 100 µL
- 1cm pathlength corresponds to 175 µL volume
- Lids are available separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 099,58 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3679 |
Qty./Pk | 25 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 205 µL |
Recommended Working Volume | 25-125 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22725045
- Quality Certificate - Lot No.13325020
- Quality Certificate - Lot No.08725060
- Quality Certificate - Lot No.35824009
- Quality Certificate - Lot No.25724017
- Quality Certificate - Lot No.22524007
- Quality Certificate - Lot No.24323038
- Quality Certificate - Lot No.22923022
- Quality Certificate - Lot No.17023056
- Quality Certificate - Lot No.16723004
- Quality Certificate - Lot No.07723004
- Quality Certificate - Lot No.07623017
- Quality Certificate - Lot No.27222021
- Quality Certificate - Lot No.20322017
- Quality Certificate - Lot No.11622027
- Quality Certificate - Lot No.05522023
- Quality Certificate - Lot No.30521059
- Quality Certificate - Lot No.27021002
- Quality Certificate - Lot No.17421050
- Quality Certificate - Lot No.08421066
- Quality Certificate - Lot No.08121003
- Quality Certificate - Lot No.34620046
- Quality Certificate - Lot No.30720026
- Quality Certificate - Lot No.10820057
- Quality Certificate - Lot No.10720056
- Quality Certificate - Lot No.04520023
- Quality Certificate - Lot No.01020055
- Quality Certificate - Lot No.27719004
- Quality Certificate - Lot No.16819061
- Quality Certificate - Lot No.16419018