IMPORTANT UPDATE: Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please click here.
Limited Use
Select this option to continue as a guest or to order with a credit card at Corning's list price and register your tax-exempt status.
Full Service
Select this option to view your account specific pricing or to order with a purchase order or credit card.

Corning® Osteo Assay Surface 96-well Multiple Well Plates, Individually Wrapped, Sterile
Product Number 3988
- Bone biomimetic synthetic surface
- Inorganic, non-biological
- Compatible with osteoblast and osteoclast differentiation and functional studies
- Co-culture of osteoclast and osteoblast with other cell lines
- 96 well format uniformly coated
- Flat bottoms with 360 µL total volume
- Recommended working volume 75 to 200 µL
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumeric codes for well identification
- Individually wrapped
- Sterilized by gamma irradiation
Added to Your Shopping Cart
Details
Product Number | 3988 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Osteo Assay Surface |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23919009
- Quality Certificate - Lot No.21419056
- Quality Certificate - Lot No.17519017
- Quality Certificate - Lot No.09119044
- Quality Certificate - Lot No.05619037
- Quality Certificate - Lot No.15518029
- Quality Certificate - Lot No.13418018
- Quality Certificate - Lot No.29717028
- Quality Certificate - Lot No.08617028
- Quality Certificate - Lot No.23116008
- Quality Certificate - Lot No.24015028
- Quality Certificate - Lot No.23015023
- Quality Certificate - Lot No.09114021
- Quality Certificate - Lot No.08914006
- Quality Certificate - Lot No.07614030
- Quality Certificate - Lot No.07214014
- Quality Certificate - Lot No.07014030
- Quality Certificate - Lot No.06714001
- Quality Certificate - Lot No.20513034
- Quality Certificate - Lot No.11413024
- Quality Certificate - Lot No.03713019
- Quality Certificate - Lot No.03311010
- Quality Certificate - Lot No.03211016
- Quality Certificate - Lot No.03111013
- Quality Certificate - Lot No.02711006
- Quality Certificate - Lot No.02611007
- Quality Certificate - Lot No.00511014
- Quality Certificate - Lot No.00411038
- Quality Certificate - Lot No.00311030
- Quality Certificate - Lot No.34910008