Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® 12-well Clear TC-treated Multiple Well Plates, Bulk Pack, Sterile
Product Number3512

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$366.33 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3512 |
Qty./Pk | 5 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 12-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Volume | 6.9 mL |
Cell Growth Area | 3.8 cm² (approx.) |
Recommended Medium Well Volume | 0.76 - 1.14 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23525009
- Quality Certificate - Lot No.17725006
- Quality Certificate - Lot No.17625034
- Quality Certificate - Lot No.17625010
- Quality Certificate - Lot No.17425052
- Quality Certificate - Lot No.14525601
- Quality Certificate - Lot No.12825015
- Quality Certificate - Lot No.12525034
- Quality Certificate - Lot No.07125601
- Quality Certificate - Lot No.05025601
- Quality Certificate - Lot No.03525044
- Quality Certificate - Lot No.03425034
- Quality Certificate - Lot No.01825601
- Quality Certificate - Lot No.35324028
- Quality Certificate - Lot No.35224035
- Quality Certificate - Lot No.35224020
- Quality Certificate - Lot No.34624007
- Quality Certificate - Lot No.27724005
- Quality Certificate - Lot No.27524059
- Quality Certificate - Lot No.27524002
- Quality Certificate - Lot No.27124017
- Quality Certificate - Lot No.27124003
- Quality Certificate - Lot No.23224039
- Quality Certificate - Lot No.22924601
- Quality Certificate - Lot No.22824037
- Quality Certificate - Lot No.11224601
- Quality Certificate - Lot No.08724601
- Quality Certificate - Lot No.01524601
- Quality Certificate - Lot No.34623601
- Quality Certificate - Lot No.32323004