Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 96-well Clear Flat Bottom TC-treated Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case
Product Number353072
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Falcon® 96-well Clear Flat Bottom TC-treated Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case](https://www.corning.com/catalog/cls/products/f/falcon96WellPolystyreneMicroplates/images/falcon96WellPolystyreneMicroplates_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Falcon® 96-well Clear Microplate is comprised of clear TC-treated polystyrene. Flat bottom, with lid, individually wrapped, sterile, 50/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$217.01 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353072 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.32 cm² |
Recommended Working Volume | 40-275 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Storage | Ambient storage conditions |
Specifications Documents