Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 96-well White Flat Bottom TC-treated Microtest Assay Microplate, with Lid, Sterile, 5/Pack, 50/Case
Product Number353296
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Falcon® 96-well White Flat Bottom TC-treated Microtest Assay Microplate, with Lid, Sterile, 5/Pack, 50/Case](https://www.corning.com/catalog/cls/products/f/falcon96WellPolystyreneMicroplates/353296/images/353296_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)_treated
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$205.00 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353296 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Solid white |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.25 cm² |
Recommended Working Volume | 50-200 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9297005
- Quality Certificate - Lot No.9294010
- Quality Certificate - Lot No.9291003
- Quality Certificate - Lot No.9291002
- Quality Certificate - Lot No.9290007
- Quality Certificate - Lot No.9153010
- Quality Certificate - Lot No.9098011
- Quality Certificate - Lot No.9093004
- Quality Certificate - Lot No.9091007
- Quality Certificate - Lot No.9032018
- Quality Certificate - Lot No.8296014
- Quality Certificate - Lot No.8233010
- Quality Certificate - Lot No.8208009
- Quality Certificate - Lot No.8175010
- Quality Certificate - Lot No.8162027
- Quality Certificate - Lot No.8107008
- Quality Certificate - Lot No.8099014
- Quality Certificate - Lot No.8044011
- Quality Certificate - Lot No.7351009
- Quality Certificate - Lot No.7345015
- Quality Certificate - Lot No.7288025
- Quality Certificate - Lot No.7226019
- Quality Certificate - Lot No.7101021
- Quality Certificate - Lot No.7018011
- Quality Certificate - Lot No.7008014
- Quality Certificate - Lot No.6313016
- Quality Certificate - Lot No.6255065
- Quality Certificate - Lot No.6255064
- Quality Certificate - Lot No.6208002
- Quality Certificate - Lot No.6207006