text.skipToContent text.skipToNavigation

Corning® BioCoat® Gelatin Microplates

电子邮件

Corning BioCoat Gelatin cultureware provides an attachment and growth promoting substrate for the culture of a variety of cell types. Gelatin is commonly used in the culture of vascular endothelial cells, muscle, embryonic stem (ES) cells, and F9 teratocarcinoma cells. It is also suitable for promoting adhesion of transfected cell types. Gelatin is a heterogeneous mixture of water-soluble proteins derived through the hydrolysis of Collagen.

Applications include:

  • Promotion of cell attachment and spreading
  • Culture of normal and transfected F9 teratocarcinoma cells for gene expression studies
  • Culture of HUVEC for E-Selectin7 expression and VEGF induction8

Source

  • Gelatin, porcine
  • Quality Control

    • Tested for ability to promote proliferation of HUVECs
    • Tested and found negative for bacteria and fungi

    Storage

  • 4°C to 30°C under dry conditions.
  • 选择规格

    加入购物车 查看产品

    产品

    产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格 规格
    354689 Corning® BioCoat® Gelatin 96-well Clear Flat Bottom Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   N/A per case
    联系客户服务部
    356689 Corning® BioCoat® Gelatin 96-well Clear Flat Bottom Assay Plate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   N/A per case
    联系客户服务部