text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine Microplates

E-mail

Poly-D-Lysine (PDL) and Poly-L-Lysine (PLL) are synthetic compounds that enhance cell adhesion and protein absorption by altering surface charges on the culture substrate. In addition to promoting cell adhesion, poly-lysine surface treatments support neurite outgrowth and improve the survival of many central nervous system (CNS) primary cells in culture. As PDL and PLL are synthetic molecules, they do not stimulate biological activity in the cells cultured on them, and they do not introduce impurities carried by natural polymers.

Applications include:

  • Attachment and spreading of a variety of cell types
  • Cell differentiation and neurite outgrowth
  • Attachment of fastidious transfected cell lines
  • Support survival of primary neurons in culture
  • Serum-free or reduced-serum culture

Source

  • PDL, synthetic (MW 75-150 kD)
  • PLL, synthetic (MW 30-70 kD)

Quality Control

  • Tested for ability to promote firm attachment of RCG cells
  • Tested and found negative for bacteria and fungi

Storage

  • 4°C to 30°C under dry conditions.

  • Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
    354461 Corning® BioCoat® Poly-D-Lysine 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $66.12 per case
    354620 Corning® BioCoat® Poly-D-Lysine 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $82.82 per case
    354640 Corning® BioCoat® Poly-D-Lysine 96-well Black/Clear Flat Bottom TC-treated Assay Plate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $109.46 per case
    354651 Corning® BioCoat® Poly-D-Lysine 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $131.36 per case
    354660 Corning® BioCoat® Poly-D-Lysine 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $157.49 per case
    354661 Corning® BioCoat® Poly-D-Lysine 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $96.56 per case
    354662 Corning® BioCoat® Poly-D-Lysine 384-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $89.71 per case
    354663 Corning® BioCoat® Poly-D-Lysine 384-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   $153.97 per case
    356461 Corning® BioCoat® Poly-D-Lysine 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $522.80 per case
    356620 Corning® BioCoat® Poly-D-Lysine 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $566.06 per case
    356640 Corning® BioCoat® Poly-D-Lysine 96-well Black/Clear Flat Bottom TC-treated Microplate, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $861.24 per case
    356651 Corning® BioCoat® Poly-D-Lysine 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $904.30 per case
    356660 Corning® BioCoat® Poly-D-Lysine 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $1,210.90 per case
    356661 Corning® BioCoat® Poly-D-Lysine 384-well White Flat Bottom Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $754.90 per case
    356662 Corning® BioCoat® Poly-D-Lysine 384-well Clear Flat Bottom Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $702.77 per case
    356663 Corning® BioCoat® Poly-D-Lysine 384-well Black/Clear Flat Bottom TC-treated Microplate, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   $1,247.59 per case
    356691 Corning® BioCoat® Poly-D-Lysine 96-well White Flat Bottom Microplate, with Lid, 20/Pack, 80/Case   20 / Pk     80 / Cs     Corning®   $840.01 per case
    356693 Corning® BioCoat® Poly-D-Lysine 96-well White/Clear Flat Bottom Microplate, 20/Pack, 80/Case   20 / Pk     80 / Cs     Corning®   $1,326.37 per case
    356697 Corning® BioCoat® Poly-D-Lysine 384-well Black/Clear Microplate, 20/Pack, 80/Case   20 / Pk     80 / Cs     Corning®   $1,919.80 per case