Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® BioCoat® Collagen I 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356650
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![Corning® BioCoat® Collagen I 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case](https://www.corning.com/catalog/cls/products/c/corning96WellBioCoatAndCorningPureCoatMicroplates/356650/images/356650_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This is the suggested replacement for 356701.
Corning® BioCoat™ Collagen I 96-well white/clear microplate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, 5/pack, 50/case
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$920.87 per case
Out of Stock
Product Number | 356650 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Color | Clear bottom white |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 392 µL |
Cell Growth Area | 0.32 cm² |
Lids Included | Yes |
Surface Coating | Collagen I |
- Quality Certificate - Lot No.20124015
- Quality Certificate - Lot No.28523003
- Quality Certificate - Lot No.25023006
- Quality Certificate - Lot No.21523006
- Quality Certificate - Lot No.19823011
- Quality Certificate - Lot No.11723007
- Quality Certificate - Lot No.02623004
- Quality Certificate - Lot No.28722025
- Quality Certificate - Lot No.17522008
- Quality Certificate - Lot No.16822015
- Quality Certificate - Lot No.36521011
- Quality Certificate - Lot No.20920033
- Quality Certificate - Lot No.20920025
- Quality Certificate - Lot No.31219012
- Quality Certificate - Lot No.07419013
- Quality Certificate - Lot No.30717013
- Quality Certificate - Lot No.10817005
- Quality Certificate - Lot No.02617005
- Quality Certificate - Lot No.27416035
- Quality Certificate - Lot No.24616004
- Quality Certificate - Lot No.17616010
- Quality Certificate - Lot No.09916015
- Quality Certificate - Lot No.26815010