Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® BioCoat® Collagen I 96-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356649
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® BioCoat® Collagen I 96-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case](https://www.corning.com/catalog/cls/products/c/corningBioCoatCollagenICoatedMicroplates/356649/images/356649_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This is the suggested replacement for 356700.
Corning® BioCoat™ Collagen I 96-well Black/Clear Plate is comprised of black TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, 10 sleeves of 5, 50/case
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$868.58 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 356649 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 0.32 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22524034
- Quality Certificate - Lot No.22224023
- Quality Certificate - Lot No.20524012
- Quality Certificate - Lot No.08124036
- Quality Certificate - Lot No.02924007
- Quality Certificate - Lot No.01924009
- Quality Certificate - Lot No.01624024
- Quality Certificate - Lot No.00824004
- Quality Certificate - Lot No.31323002
- Quality Certificate - Lot No.30623011
- Quality Certificate - Lot No.21523007
- Quality Certificate - Lot No.18023008
- Quality Certificate - Lot No.17323011
- Quality Certificate - Lot No.17023008
- Quality Certificate - Lot No.17023005
- Quality Certificate - Lot No.00923014
- Quality Certificate - Lot No.28022005
- Quality Certificate - Lot No.27922035
- Quality Certificate - Lot No.04222019
- Quality Certificate - Lot No.21821009
- Quality Certificate - Lot No.20921024
- Quality Certificate - Lot No.19721010
- Quality Certificate - Lot No.36120012
- Quality Certificate - Lot No.31820004
- Quality Certificate - Lot No.08720007
- Quality Certificate - Lot No.02220032
- Quality Certificate - Lot No.29819054
- Quality Certificate - Lot No.13719010
- Quality Certificate - Lot No.12319010
- Quality Certificate - Lot No.04919006