Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Griffin Low Form 600 mL Beaker, Double Scale, Graduated
Product Number1000-600
600 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
$276.13 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 1000-600 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 36 / Cs |
| Brand | PYREX® |
| Capacity | 600 mL |
| Beaker Style | Griffin |
| Graduation Increment | 50 mL |
| Height | 124 mm (approx.) |
| O.D. | 90 mm (approx.) |
| Graduation Range | 50 mL - 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15326002
- Quality Certificate - Lot No.13126021
- Quality Certificate - Lot No.12626002
- Quality Certificate - Lot No.08226005
- Quality Certificate - Lot No.04426002
- Quality Certificate - Lot No.34625053
- Quality Certificate - Lot No.31025008
- Quality Certificate - Lot No.29025002
- Quality Certificate - Lot No.28725017
- Quality Certificate - Lot No.26525002
- Quality Certificate - Lot No.24525022
- Quality Certificate - Lot No.21825050
- Quality Certificate - Lot No.20325012
- Quality Certificate - Lot No.18225002
- Quality Certificate - Lot No.16725027
- Quality Certificate - Lot No.12725002
- Quality Certificate - Lot No.12225006
- Quality Certificate - Lot No.09325001
- Quality Certificate - Lot No.06225005
- Quality Certificate - Lot No.05025002
- Quality Certificate - Lot No.03225001
- Quality Certificate - Lot No.01125013
- Quality Certificate - Lot No.34424002
- Quality Certificate - Lot No.34024065
- Quality Certificate - Lot No.32724044
- Quality Certificate - Lot No.31024002
- Quality Certificate - Lot No.28124162
- Quality Certificate - Lot No.26324002
- Quality Certificate - Lot No.25524339
- Quality Certificate - Lot No.21424022