Corning® Fibronectin, Human, 1 mg
Product Number354008
Corning® Fibronectin, human, 1 mg, is used as a thin coating on tissue-culture surfaces to promote attachment, spreading, and proliferation of a variety of cell types. The principal functions of fibronectin appear to be in cellular migration during wound healing and development, regulation of cell growth and differentiation, and haemostasis/thrombosis.
Quality
- Purity = 90% by SDS-PAGE
- Tested for ability to promote attachment and spreading of BHK-21 cells
- Found negative for bacteria, fungi, and mycoplasma
Source
Human plasma. Source material tested for hepatitis B antigen and HIV-1 antibody.
Molecular Weight
440 kD (unreduced form)
Preparation and Storage
Stable for at least three months at 2° to 8°C (lyophilized) or two weeks at -20°C (solubilized). Do not store in frost-free freezer. Avoid multiple freeze-thaws.
Handling
Recommended concentration - 1-5 µg/cm² of growth surface for coating or at 5 µg/ml as a media additive
Formulation
Lyophilized from CAPS buffer containing NaCl and CaCl2, pH 11.0
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
This product is non-returnable. If you have any questions, please contact us immediately.
| Product Number | 354008 |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 尺寸 | 1 mg |
| 来源 | 人血浆 |
- Quality Certificate - Lot No.06126002
- Quality Certificate - Lot No.34225001
- Quality Certificate - Lot No.20225003
- Quality Certificate - Lot No.17425005
- Quality Certificate - Lot No.04125007
- Quality Certificate - Lot No.01325004
- Quality Certificate - Lot No.33724010
- Quality Certificate - Lot No.23924001
- Quality Certificate - Lot No.16224001
- Quality Certificate - Lot No.03624004
- Quality Certificate - Lot No.24823001
- Quality Certificate - Lot No.20523069
- Quality Certificate - Lot No.9322013
- Quality Certificate - Lot No.9273005
- Quality Certificate - Lot No.9154012
- Quality Certificate - Lot No.9077021
- Quality Certificate - Lot No.8309014
- Quality Certificate - Lot No.8288006
- Quality Certificate - Lot No.8267006
- Quality Certificate - Lot No.8211010
- Quality Certificate - Lot No.8113005
- Quality Certificate - Lot No.8064001
- Quality Certificate - Lot No.8057018
- Quality Certificate - Lot No.8010014
- Quality Certificate - Lot No.7331006
- Quality Certificate - Lot No.7163003
- Quality Certificate - Lot No.7044005
- Quality Certificate - Lot No.7030561
- Quality Certificate - Lot No.6277007
- Quality Certificate - Lot No.6221021