Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Racked Pipette Tips, Natural, Nonsterile, 10 Racks/Case, 960 Tips/Case
Product Number4863
Corning® Universal Fit racked polypropylene pipette tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Beveled orifice helps ensure accurate fluid delivery.
- Nonsterile
- RNase-/DNase-free and nonpyrogenic.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$60.68 per case
Out of Stock
| Product Number | 4863 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Natural |
| Feature | Disposable |
- Quality Certificate - Lot No.11126023
- Quality Certificate - Lot No.23125036
- Quality Certificate - Lot No.21625231
- Quality Certificate - Lot No.06025081
- Quality Certificate - Lot No.06025080
- Quality Certificate - Lot No.06025050
- Quality Certificate - Lot No.33923020
- Quality Certificate - Lot No.33323021
- Quality Certificate - Lot No.32623006
- Quality Certificate - Lot No.02123010
- Quality Certificate - Lot No.35522003
- Quality Certificate - Lot No.35422004
- Quality Certificate - Lot No.35322004
- Quality Certificate - Lot No.35322003
- Quality Certificate - Lot No.22922038
- Quality Certificate - Lot No.22822033
- Quality Certificate - Lot No.22722069
- Quality Certificate - Lot No.22722068
- Quality Certificate - Lot No.13121055
- Quality Certificate - Lot No.11221040
- Quality Certificate - Lot No.11221025
- Quality Certificate - Lot No.11121033
- Quality Certificate - Lot No.04021069
- Quality Certificate - Lot No.03120108
- Quality Certificate - Lot No.02820061
- Quality Certificate - Lot No.14219035
- Quality Certificate - Lot No.14019108
- Quality Certificate - Lot No.14019107
- Quality Certificate - Lot No.11219127
- Quality Certificate - Lot No.09219004