text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products. For assistance with other products, please  click here.

Corning® Gosselin™ Water Sampling Bottles

E-mail

  • Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
  • Molded graduations
  • Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.  
  • Available with or without sodium thiosulfate
  • Traceable labels
  • Large openings minimize risk of contamination
  • Film-packed or individually bagged


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
HP250B-55 Corning® Gosselin™ Water Sampling Octogonal PET Bottle, 250 mL, Graduated, 160 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case   24 / Pk     144 / Cs     Corning®   $162.05 per case
P500B-52 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 1/Bag, 90/Case   90 / Pk     90 / Cs     Corning®   N/A per case
Contact Customer Service