Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® HTS Transwell®-96 Permeable Support with 0.4 µm PET Membrane, 5 per Case, Sterile
Product Number7369
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® HTS Transwell®-96 Permeable Support with 0.4 µm PET Membrane, 5 per Case, Sterile](https://www.corning.com/catalog/cls/products/h/hTSTranswell96WellPermeableSupports/7369/images/7369_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® HTS Transwell®-96 Permeable Support with 0.4 µm PET Membrane, 5 per Case, Sterile](https://www.corning.com/catalog/cls/products/h/hTSTranswell96WellPermeableSupports/7369/images/7369_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,890.26 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7369 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 0.4 µm |
Membrane Diameter | 4.26 mm |
Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00325035
- Quality Certificate - Lot No.35224004
- Quality Certificate - Lot No.32724020
- Quality Certificate - Lot No.32624019
- Quality Certificate - Lot No.32524021
- Quality Certificate - Lot No.28924029
- Quality Certificate - Lot No.28824033
- Quality Certificate - Lot No.28524011
- Quality Certificate - Lot No.28324056
- Quality Certificate - Lot No.28324026
- Quality Certificate - Lot No.27524017
- Quality Certificate - Lot No.24924003
- Quality Certificate - Lot No.24824029
- Quality Certificate - Lot No.24824011
- Quality Certificate - Lot No.24724050
- Quality Certificate - Lot No.24724005
- Quality Certificate - Lot No.24624023
- Quality Certificate - Lot No.24524019
- Quality Certificate - Lot No.22724002
- Quality Certificate - Lot No.22524061
- Quality Certificate - Lot No.20624008
- Quality Certificate - Lot No.11024001
- Quality Certificate - Lot No.31923013
- Quality Certificate - Lot No.31823049
- Quality Certificate - Lot No.31823012
- Quality Certificate - Lot No.31723039
- Quality Certificate - Lot No.31223003
- Quality Certificate - Lot No.31123039
- Quality Certificate - Lot No.25623052
- Quality Certificate - Lot No.22023046