text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® BioCoat™ Tumor Invasion 24-well Plate, with Lid, 1/Pack, 1/Case

Product Number 354165
E-mail


Corning® BioCoat™ Tumor Invasion 24-well Plates are ideal for use in secondary cell-based screening assays of prospective anti-metastatic compounds. These proprietary plates are suitable for both manual and robotic uses and are compatible with most fluorescence plate readers, robots, and fluid handling instruments, 1/case

  • Proven biological performance using Corning® FluoroBlok PET membrane coated with Corning® Matrigel Matrix
  • Highly reproducible results average:
  • Average Z‘ = 0.7 (24-Multiwell)
  • Average Z‘ = 0.66 (96-Multiwell)
  • Easy-to-use: No need for multiple pipetting or handling steps. Just add cells, label, and read.
  • Robust platform with high signal-to-noise ratio.
  • Increase Throughput with 96-Multiwell format.

Product is shipped on dry ice. Upon receipt, store immediately at -20°C. Stable for at least three months from date of shipment.




This product is non-returnable. If you have any questions, please contact us immediately.


$328.70 per each

Out of Stock

Details
Product Number   354165
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Plate Format   24-well  
Cell Growth Area   0.3 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   8 µm  
Membrane Diameter   6.4 mm  
Specifications Documents
Compatible Accessories
8-Channel Adapter for the Costar® Vacuum Aspirator
Corning® Calcein AM Fluorescent Dye, 1 mg

Corning® Calcein AM Fluorescent Dye, 1 mg

354217

In Stock

$152.77 per each
Corning® DiIC12(3) Fluorescent Dye, 100 mg

Corning® DiIC12(3) Fluorescent Dye, 100 mg

354218

Less than 10 in Stock

$176.18 per each
Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Out of Stock

$361.85 per case
Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case