Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I Inserts with 3.0µm Pore Polyester (PET) Membrane in four 6-well Plates, 6/Pack, 24/Case
Product Number354540

Learn More

This is the suggested replacement for 3492.
(This is suggested replacement for 3492.)
Corning® BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$336.28 per case
In Stock
Product Number | 354540 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Cell Growth Area | 4.2 cm² |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 3 µm |
Membrane Diameter | 23.1 mm |
- Quality Certificate - Lot No.27424002
- Quality Certificate - Lot No.08524003
- Quality Certificate - Lot No.29023005
- Quality Certificate - Lot No.7016293
- Quality Certificate - Lot No.67584
- Quality Certificate - Lot No.3114006
- Quality Certificate - Lot No.2325007
- Quality Certificate - Lot No.2122004
- Quality Certificate - Lot No.1075001