Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
Product Number353502
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case](https://www.corning.com/catalog/cls/products/f/falconCellCultureInsertCompanionPlates/353502/images/353502_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This is suggested replacement for 354570, 354567, 354576, or 354573.
Falcon® 6-well Permeable Support Companion Plate, with lid, is comprised of tissue-culture treated polystyrene. It is specifically designed for use with Falcon or Corning® BioCoat™ Cell Culture Inserts and may be used with or without cell culture inserts.
- Tissue Culture-treated
- Sterile
- Nonpyrogenic
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$181.49 per case
In Stock
Product Number | 353502 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 6-well |
Cell Growth Area | 9.6 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Application | Air-Liquid Interface (ALI) Cultures |
- Quality Certificate - Lot No.9305014
- Quality Certificate - Lot No.9231022
- Quality Certificate - Lot No.9008029
- Quality Certificate - Lot No.9008012
- Quality Certificate - Lot No.8322009
- Quality Certificate - Lot No.8197017
- Quality Certificate - Lot No.8141013
- Quality Certificate - Lot No.8016012
- Quality Certificate - Lot No.7193015
- Quality Certificate - Lot No.6319022
- Quality Certificate - Lot No.6290053
- Quality Certificate - Lot No.6283038
- Quality Certificate - Lot No.6207002
- Quality Certificate - Lot No.6108104
- Quality Certificate - Lot No.6052099
- Quality Certificate - Lot No.5102060
- Quality Certificate - Lot No.5074065
- Quality Certificate - Lot No.4310006
- Quality Certificate - Lot No.4292044
- Quality Certificate - Lot No.4161004
- Quality Certificate - Lot No.4105024
- Quality Certificate - Lot No.3207003
- Quality Certificate - Lot No.3046003
- Quality Certificate - Lot No.2021007
- Quality Certificate - Lot No.0366007
- Quality Certificate - Lot No.0061011