Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
24 mm Transwell® -COL Collagen-Coated 0.4 µm Pore PTFE Membrane Insert, Sterile
Product Number3491
This item will be discontinued when inventory reaches 0.
This product is non-returnable. If you have any questions, please contact us immediately.
$409.79 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3491 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Plate Format | 6-well |
Cell Growth Area | 4.67 cm² |
Recommended Medium Well Volume | 2.6 mL |
Recommended Medium Insert Volume | 1.5 mL |
Sterile | Yes |
Membrane Material | Polytetrafluoroethylene |
Membrane Pore Size | 0.4 µm |
Membrane Diameter | 24 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26422007
- Quality Certificate - Lot No.19222026
- Quality Certificate - Lot No.17922004
- Quality Certificate - Lot No.13222025
- Quality Certificate - Lot No.07422035
- Quality Certificate - Lot No.13420020
- Quality Certificate - Lot No.14419022
- Quality Certificate - Lot No.02819020
- Quality Certificate - Lot No.26818010
- Quality Certificate - Lot No.03918013
- Quality Certificate - Lot No.34917028
- Quality Certificate - Lot No.10817015
- Quality Certificate - Lot No.01617008
- Quality Certificate - Lot No.34616015
- Quality Certificate - Lot No.23616027
- Quality Certificate - Lot No.19316013
- Quality Certificate - Lot No.03216003
- Quality Certificate - Lot No.24015003
- Quality Certificate - Lot No.19615046
- Quality Certificate - Lot No.16015002
- Quality Certificate - Lot No.04915006
- Quality Certificate - Lot No.28214040
- Quality Certificate - Lot No.22514008
- Quality Certificate - Lot No.21814008
- Quality Certificate - Lot No.21014044
- Quality Certificate - Lot No.24613024
- Quality Certificate - Lot No.15813013
- Quality Certificate - Lot No.11913002
- Quality Certificate - Lot No.07113027
- Quality Certificate - Lot No.00913009