Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Surface 35 mm Culture Dish
Product Number3294
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Approximate growth surface area is 9 cm²
- Actual inside growth surface diameter is 34.4mm
- Height is 10mm
- Manufactured from optically-clear virgin polystyrene
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$309.27 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3294 |
Qty./Pk | 10 / Pk |
Qty./Cs | 210 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 35 mm |
Top Style | Plain |
Surface Treatment | Corning CellBIND Surface |
Cell Growth Area | 9 cm² |
Recommended Medium Volume | 1.8 - 2.7 mL |
Feature | Disposable |
Diameter | 34.4 mm (approx.) |
Height | 10 mm (approx.) |
Specifications Documents