Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Surface 60 mm Culture Dish
Product Number3295
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Approximate growth surface area is 21cm²
- Actual inside growth surface diameter is 52.1mm
- Height is 15mm
- Manufactured from optically-clear virgin polystyrene
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
- Have stacking beads to aid in handling
- Supplied with vents to provide consistent gas exchange
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$259.11 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3295 |
Qty./Pk | 7 / Pk |
Qty./Cs | 126 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm |
Top Style | Plain |
Surface Treatment | Corning CellBIND Surface |
Cell Growth Area | 21 cm² |
Recommended Medium Volume | 4.2 - 6.3 mL |
Feature | Disposable |
Diameter | 52.1 mm (approx.) |
Height | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33623003
- Quality Certificate - Lot No.30423002
- Quality Certificate - Lot No.30023001
- Quality Certificate - Lot No.31621004
- Quality Certificate - Lot No.21521003
- Quality Certificate - Lot No.12021002
- Quality Certificate - Lot No.00621001
- Quality Certificate - Lot No.17420001
- Quality Certificate - Lot No.23519001
- Quality Certificate - Lot No.35118004
- Quality Certificate - Lot No.27118003
- Quality Certificate - Lot No.18918002
- Quality Certificate - Lot No.01018001
- Quality Certificate - Lot No.31017003
- Quality Certificate - Lot No.18717002
- Quality Certificate - Lot No.09417001
- Quality Certificate - Lot No.34416004
- Quality Certificate - Lot No.21716003
- Quality Certificate - Lot No.15816002
- Quality Certificate - Lot No.08116001
- Quality Certificate - Lot No.34315004
- Quality Certificate - Lot No.21115003
- Quality Certificate - Lot No.08215002
- Quality Certificate - Lot No.05515001
- Quality Certificate - Lot No.32014007
- Quality Certificate - Lot No.26014006
- Quality Certificate - Lot No.17614005
- Quality Certificate - Lot No.08314004
- Quality Certificate - Lot No.07314003
- Quality Certificate - Lot No.04114002