Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 60 mm with 2 mm Grid TC-treated Culture Dish
Product Number430196
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Approximate growth surface area is 21cm²
- Actual inside growth surface diameter is 51.4mm
- Height is 15mm
- Manufactured from optically-clear virgin polystyrene
- Treated for optimal cell attachment
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Lid supplied with vents to provide consistent gas exchange
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$532.28 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 430196 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm |
Top Style | Plain |
Surface Treatment | TC-Treated |
Cell Growth Area | 21 cm² |
Recommended Medium Volume | 4.2 - 6.3 mL |
Feature | Disposable |
Diameter | 51.4 mm (approx.) |
Height | 15 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31324003
- Quality Certificate - Lot No.31124002
- Quality Certificate - Lot No.06224001
- Quality Certificate - Lot No.33622002
- Quality Certificate - Lot No.33322001
- Quality Certificate - Lot No.22621002
- Quality Certificate - Lot No.21921001
- Quality Certificate - Lot No.25920002
- Quality Certificate - Lot No.07220001
- Quality Certificate - Lot No.24019002
- Quality Certificate - Lot No.10519001
- Quality Certificate - Lot No.22018002
- Quality Certificate - Lot No.08618001
- Quality Certificate - Lot No.15017002
- Quality Certificate - Lot No.04017001
- Quality Certificate - Lot No.21416002
- Quality Certificate - Lot No.09516001
- Quality Certificate - Lot No.32015004
- Quality Certificate - Lot No.23615003
- Quality Certificate - Lot No.11015002
- Quality Certificate - Lot No.05415001
- Quality Certificate - Lot No.29414005
- Quality Certificate - Lot No.17814004
- Quality Certificate - Lot No.11814003
- Quality Certificate - Lot No.08514002
- Quality Certificate - Lot No.00614001
- Quality Certificate - Lot No.28713003
- Quality Certificate - Lot No.16413002
- Quality Certificate - Lot No.05313001
- Quality Certificate - Lot No.33512004