Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I 12-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case
Product Number354500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Collagen I 12-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, 5/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$68.12 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 354500 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 3.8 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents