Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine/Laminin 8-well Culture Slide, 3/Pack, 12/Case
Product Number354688
Corning® BioCoat™ 8-well culture slide with a uniform application of PDL/Laminin. Glass slide with polystyrene vessel, lid, and safety removal tool. 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$343.26 per case
Less than 10 in Stock
| Product Number | 354688 |
| Qty./Pk | 3 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Size | 8 Wells |
| Storage | 2° - 8°C |
| Surface Coating | Poly-D-Lysine/Laminin |
- Quality Certificate - Lot No.18825004
- Quality Certificate - Lot No.02125003
- Quality Certificate - Lot No.21923002
- Quality Certificate - Lot No.17123001
- Quality Certificate - Lot No.9210010
- Quality Certificate - Lot No.9084005
- Quality Certificate - Lot No.8225002
- Quality Certificate - Lot No.8176004
- Quality Certificate - Lot No.8024152
- Quality Certificate - Lot No.7283003
- Quality Certificate - Lot No.7205005
- Quality Certificate - Lot No.7107334
- Quality Certificate - Lot No.7079010
- Quality Certificate - Lot No.7025339
- Quality Certificate - Lot No.6165002
- Quality Certificate - Lot No.6130001
- Quality Certificate - Lot No.6050001
- Quality Certificate - Lot No.6004456
- Quality Certificate - Lot No.5233001
- Quality Certificate - Lot No.5180322
- Quality Certificate - Lot No.5173004
- Quality Certificate - Lot No.5173003
- Quality Certificate - Lot No.5117005
- Quality Certificate - Lot No.5020304
- Quality Certificate - Lot No.5019004
- Quality Certificate - Lot No.4251002
- Quality Certificate - Lot No.4209002
- Quality Certificate - Lot No.4167006
- Quality Certificate - Lot No.4146006
- Quality Certificate - Lot No.4076008