Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen I, Bovine, 30 mg
Product Number354231
Learn More
(This is the suggested replacement for 354257.)
Corning® Collagen I, bovine, 30mg, is used either as a thin layer on tissue-culture surfaces to enhance cell attachment and proliferation, or as a gel to promote expression of cell-specific morphology and function. (Same as Cat. #40231)
Source
Bovine dermis
Quality
- Purity > 95% by SDS-PAGE
- Shown to promote attachment and spreading of HT-1080 human fibrosarcoma cells
- Tested for formation of a firm gel by exposure to ammonia vapors from solutions of 0.5 mg/ mL. Further dilution will decrease the rigidity of the gel. NOTE: This preparation contains native collagen molecules with a small amount of nicked or shortened sequences due to pepsin treatment.
- Tested and found negative for bacteria, fungi, and mycoplasma
Formulation
Liquid in 0.012 N HCl
Preparation and Storage
Stable for at least three months at 2° to 8°C. Do not freeze.
Handling
Effective as a gel or thin coating at a recommended concentration of 5-10 µg/cm² of growth surface depending on cell type
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$112.36 per each
In Stock
Product Number | 354231 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 30 mg |
Source | Bovine |
Formulation | Liquid in 0.012 N HCl |
- Quality Certificate - Lot No.09624001
- Quality Certificate - Lot No.24823007
- Quality Certificate - Lot No.9231007
- Quality Certificate - Lot No.9112007
- Quality Certificate - Lot No.9007524
- Quality Certificate - Lot No.7261003
- Quality Certificate - Lot No.6300001
- Quality Certificate - Lot No.5040001
- Quality Certificate - Lot No.4181005
- Quality Certificate - Lot No.3347669
- Quality Certificate - Lot No.2325001
- Quality Certificate - Lot No.2103004
- Quality Certificate - Lot No.1326002
- Quality Certificate - Lot No.1161001
- Quality Certificate - Lot No.1090004
- Quality Certificate - Lot No.0069001