More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Heavy Duty Griffin 4L Beaker, Double Scale, Graduated
Product Number1003-4L
4L heavy duty beaker with spout is specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, these beakers have a double graduated metric scale to indicate their approximate content and an extra large marking spot. Reference: ASTM E-960.
$416.53 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1003-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 4 L |
Beaker Style | Griffin |
Graduation Increment | 250 mL |
Height | 250 mm (approx.) |
O.D. | 160 mm |
Graduation Range | 500 mL - 3500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10223001
- Quality Certificate - Lot No.34822001
- Quality Certificate - Lot No.13722001
- Quality Certificate - Lot No.04022001
- Quality Certificate - Lot No.03922001
- Quality Certificate - Lot No.24621001
- Quality Certificate - Lot No.11821001
- Quality Certificate - Lot No.13320001
- Quality Certificate - Lot No.35219001
- Quality Certificate - Lot No.35119001
- Quality Certificate - Lot No.35019001
- Quality Certificate - Lot No.34719001
- Quality Certificate - Lot No.24619001
- Quality Certificate - Lot No.02919001
- Quality Certificate - Lot No.31218001
- Quality Certificate - Lot No.28818001
- Quality Certificate - Lot No.28318001
- Quality Certificate - Lot No.11618001
- Quality Certificate - Lot No.09317001
- Quality Certificate - Lot No.08817001
- Quality Certificate - Lot No.08717001
- Quality Certificate - Lot No.32316001
- Quality Certificate - Lot No.13316001
- Quality Certificate - Lot No.33415001
- Quality Certificate - Lot No.27115001
- Quality Certificate - Lot No.18215001
- Quality Certificate - Lot No.04915001
- Quality Certificate - Lot No.32814001
- Quality Certificate - Lot No.32214001
- Quality Certificate - Lot No.03514001