Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Roux Culture Bottles with Offset Tooled Neck
Product Number1290-1L

These 1L PYREX® culture bottles are designed so that when laid flat, it will hold approximately one-half of the stated capacity of solution.
- Offset neck is tool-finished for increased strength and uniform stopper fit.
- Useful for growing mass cultures
- Will withstand repeated sterilization (wet or dry)
- Bottles stack for easy storage.
- # 4 stopper not included.
$704.86 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1290-1L |
Qty./Pk | 18 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Bottle Style | Roux culture |
Neck Style | Offset |
Top Style | Tooled mouth |
Bottle Shape | Rectangular |
Stopper Style | No stopper |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 255 mm (approx.) |
Cross Section | 55 x 120 mm (approx) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34724001
- Quality Certificate - Lot No.34021001
- Quality Certificate - Lot No.29821001
- Quality Certificate - Lot No.28421001
- Quality Certificate - Lot No.18321001
- Quality Certificate - Lot No.14421001
- Quality Certificate - Lot No.04821001
- Quality Certificate - Lot No.01121001
- Quality Certificate - Lot No.28820001
- Quality Certificate - Lot No.28220001
- Quality Certificate - Lot No.06420001
- Quality Certificate - Lot No.04820001
- Quality Certificate - Lot No.02020001
- Quality Certificate - Lot No.29419001
- Quality Certificate - Lot No.26619001
- Quality Certificate - Lot No.24119001
- Quality Certificate - Lot No.17619001
- Quality Certificate - Lot No.23317001
- Quality Certificate - Lot No.16017001
- Quality Certificate - Lot No.12317001
- Quality Certificate - Lot No.06717001
- Quality Certificate - Lot No.00917001
- Quality Certificate - Lot No.17416001
- Quality Certificate - Lot No.03916001
- Quality Certificate - Lot No.25415001
- Quality Certificate - Lot No.07915001
- Quality Certificate - Lot No.17211001
- Quality Certificate - Lot No.16111001
- Quality Certificate - Lot No.14311001
- Quality Certificate - Lot No.12611001